IESNA:LM-63-2002
[TEST]P1642461
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-35)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1A-740-U-SL4
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 18W 70CRI 4000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (16) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.15A 18.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2798.9
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 18.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
475.3 478.2 478.8 477.6 472.0 467.4 468.0 472.2 480.9 498.3 522.7 551.8 583.5 614.2 646.6 
679.0 704.9 727.9 751.9 779.7 811.0 846.3 890.2 938.3 990.1 1037.5 1087.4 1093.7 978.2 817.3 
636.2 388.2 171.7 92.1 40.5 0.0 0.0 
475.3 479.1 479.9 477.4 471.7 467.4 468.2 473.2 482.6 499.3 524.0 553.8 584.4 615.1 646.4 
677.1 704.9 728.1 752.1 777.4 806.2 843.6 883.7 931.2 987.8 1036.7 1094.5 1107.5 1002.2 838.0 
660.2 405.5 182.4 99.0 44.5 0.0 0.0 
475.3 479.7 479.7 477.2 472.4 469.9 473.6 482.6 494.7 512.7 536.7 566.4 595.0 624.3 653.9 
681.1 709.1 736.9 764.0 793.9 824.6 862.8 911.5 968.3 1031.9 1100.8 1181.2 1231.8 1151.2 969.6 
781.6 499.9 246.3 121.4 55.2 0.0 0.0 
475.3 480.5 479.5 476.5 473.8 473.8 480.1 491.6 506.0 523.8 547.0 574.5 603.2 628.9 657.9 
686.3 715.6 746.9 778.6 818.3 866.8 914.2 976.9 1055.3 1147.2 1246.8 1362.4 1470.6 1487.1 1268.2 
1008.0 683.0 366.9 145.2 52.6 0.0 0.0 
475.3 480.1 477.8 474.7 473.4 475.3 482.8 495.1 510.2 527.1 546.1 569.1 594.8 620.1 648.9 
681.3 717.2 759.0 804.3 854.9 911.9 983.2 1066.8 1175.4 1304.9 1442.2 1599.5 1748.7 1853.8 1718.2 
1286.3 900.0 520.0 228.4 75.0 0.2 0.0 
475.3 478.8 475.7 472.4 471.3 474.5 482.2 494.3 508.3 524.8 543.4 565.1 589.4 616.1 647.2 
683.0 724.5 770.3 825.9 885.8 954.4 1032.1 1129.0 1243.7 1384.3 1529.5 1685.2 1829.5 1913.3 1794.0 
1316.6 854.7 491.6 238.8 73.7 0.2 0.0 
475.3 479.9 475.7 472.0 471.3 474.7 482.4 492.8 505.8 519.8 536.5 557.4 580.0 608.0 638.9 
677.5 721.4 772.8 830.9 898.8 976.1 1061.5 1163.9 1287.4 1415.9 1554.6 1695.6 1821.2 1852.9 1712.3 
1275.7 724.3 387.5 193.7 74.4 2.3 0.0 
475.3 479.9 474.5 469.4 469.0 473.0 480.5 489.7 499.5 510.8 525.4 544.0 565.5 592.7 627.2 
673.6 726.6 786.4 861.4 942.0 1025.6 1126.5 1226.4 1338.8 1462.4 1566.9 1664.3 1701.2 1621.6 1372.6 
957.3 536.7 229.2 132.0 90.7 12.1 0.0 
475.3 477.6 470.5 464.2 463.0 466.1 472.8 480.9 489.9 499.7 512.3 529.2 552.2 583.3 625.5 
680.0 747.5 829.6 923.2 1020.2 1124.2 1225.3 1335.8 1439.9 1530.3 1595.5 1617.5 1552.7 1317.7 931.2 
511.9 224.6 122.8 66.0 31.5 3.1 0.0 
475.3 475.1 466.5 458.8 456.3 458.2 464.8 472.0 480.1 489.5 501.4 519.4 544.9 579.3 630.7 
693.6 779.9 880.4 985.1 1096.2 1198.8 1301.0 1393.7 1464.7 1505.9 1503.2 1431.9 1233.7 893.8 512.7 
211.4 101.3 64.3 36.8 16.9 5.0 0.0 
475.3 472.8 462.8 453.4 449.2 449.8 453.6 458.2 463.2 469.2 478.0 491.4 511.4 541.3 585.0 
643.1 714.9 805.2 903.2 995.5 1082.4 1151.4 1204.0 1234.9 1227.2 1165.8 1040.0 815.2 512.7 261.2 
118.7 73.3 51.2 29.2 19.0 4.4 0.0 
475.3 470.3 458.6 448.6 442.3 441.0 442.3 443.7 445.0 447.1 451.1 459.2 472.8 493.5 524.8 
569.9 627.2 699.7 780.5 858.0 924.9 979.4 1015.4 1025.6 997.0 922.0 781.6 586.4 357.5 174.9 96.3 
68.1 51.2 32.4 22.4 5.0 0.0 
475.3 466.5 454.0 441.5 433.9 430.2 428.5 426.8 424.3 421.8 420.3 421.6 426.6 436.0 453.1 
480.5 517.1 562.4 622.2 676.5 719.7 754.4 768.4 754.8 705.1 616.7 494.1 353.7 208.1 119.1 82.9 
65.4 51.4 36.6 26.3 11.7 0.0 
475.3 465.5 449.6 432.5 418.3 407.4 398.0 387.3 374.8 361.4 347.6 333.2 320.7 307.1 293.7 
281.6 271.4 263.7 260.1 263.2 272.2 277.7 273.3 254.9 221.2 181.1 147.3 120.1 94.6 76.9 63.5 52.4 
40.3 27.2 16.5 6.1 0.0 
475.3 464.2 444.0 420.6 398.8 379.2 361.0 341.4 319.9 296.9 271.8 247.6 222.9 199.9 179.9 162.3 
147.9 136.6 128.7 124.1 122.6 122.6 122.4 120.1 114.9 107.0 98.2 89.0 78.3 66.6 55.4 44.9 32.8 21.1 12.5 3.8 
0.0 
475.3 461.9 436.9 407.8 377.3 348.1 321.7 294.2 266.2 237.5 209.3 183.9 161.9 144.2 130.4 120.5 113.2 
108.0 104.3 101.1 99.0 98.0 97.6 97.1 96.1 93.2 89.4 83.8 75.6 64.6 51.6 39.3 29.0 20.7 12.5 4.0 0.0 
475.3 458.0 428.9 393.6 355.6 319.0 282.5 249.2 218.3 188.4 164.6 146.5 132.2 121.8 113.7 107.4 102.8 
99.0 96.3 94.0 91.7 89.2 87.1 85.4 84.4 83.2 81.1 76.9 70.6 60.0 46.0 36.4 28.0 20.9 12.3 3.8 0.0 
475.3 455.0 423.5 382.1 339.1 294.8 252.4 214.4 182.2 156.7 139.1 127.9 120.1 114.1 109.3 104.0 99.4 
95.9 93.0 90.5 88.4 86.1 83.8 81.5 79.8 78.3 76.3 73.5 68.1 54.3 44.7 37.0 28.6 20.7 12.7 4.0 0.0 
475.3 451.7 417.2 373.1 323.6 273.9 228.4 188.9 157.9 137.1 126.0 119.3 114.9 111.4 108.2 104.5 100.9 97.4 
94.0 90.9 88.6 86.3 84.0 81.9 80.4 79.6 79.4 76.5 65.2 53.1 42.6 35.5 28.6 20.5 12.5 4.2 0.0 
475.3 450.2 413.9 367.1 314.0 261.2 213.1 173.2 143.9 128.7 120.8 115.7 112.8 109.9 107.0 103.4 100.3 96.9 
93.6 90.7 88.0 85.0 82.7 81.1 80.0 80.6 81.7 78.1 62.9 52.0 42.2 35.5 28.2 20.9 13.0 4.6 0.0 
475.3 448.6 410.7 362.9 306.5 251.7 204.5 164.6 137.7 124.5 118.2 114.1 111.4 109.1 106.5 104.0 100.9 97.8 
94.2 90.5 86.7 83.4 80.6 78.8 77.7 79.4 83.4 79.2 62.5 51.4 41.4 34.9 28.0 20.3 12.3 4.8 0.0 
475.3 448.8 411.6 365.0 306.1 255.3 203.9 164.8 138.7 124.7 118.0 113.9 111.1 109.1 107.0 104.7 102.0 98.8 
95.3 91.1 87.1 83.6 80.9 78.8 77.7 79.2 83.4 79.8 62.7 51.2 41.6 34.7 27.8 20.1 12.3 4.8 0.0 
